IESNA:LM-63-2002
[TEST]P1386587
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-830-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7499.3
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1008.9 1258.5 1451.0 1607.0 1716.2 1801.1 1808.1 1773.4 1763.0 1825.4 1995.3 2277.9 2629.8 2929.7 3122.1 3314.5 
3458.4 3524.3 3526.0 3430.7 3222.6 2588.2 2064.6 1676.3 1239.5 911.8 589.4 397.0 377.9 299.9 228.8 194.2 152.6 109.2 
38.1 6.9 1.7 0.0 
1008.9 1251.6 1442.3 1596.6 1716.2 1795.9 1809.8 1782.1 1773.4 1828.9 1991.8 2291.7 2628.0 2922.7 3123.8 3304.1 
3448.0 3526.0 3517.3 3430.7 3240.0 2661.0 2082.0 1717.9 1263.7 913.6 596.3 409.1 379.6 303.4 234.0 195.9 157.8 112.7 
43.3 8.7 1.7 0.0 
1008.9 1246.4 1435.4 1589.6 1714.5 1802.9 1835.8 1818.5 1809.8 1854.9 1990.1 2251.9 2557.0 2846.5 3051.0 3212.2 
3354.4 3441.1 3458.4 3406.4 3250.4 2922.7 2302.1 1851.4 1392.0 995.0 677.8 457.7 417.8 327.6 249.6 208.0 175.1 
126.5 86.7 24.3 3.5 0.0 
1008.9 1229.1 1411.1 1567.1 1700.6 1811.5 1870.5 1875.7 1880.9 1913.8 2004.0 2175.6 2433.9 2704.3 2927.9 3066.6 
3188.0 3290.2 3338.8 3335.3 3264.2 3090.9 2735.5 2265.7 1735.3 1211.7 865.0 551.3 507.9 376.2 268.7 215.0 178.6 
119.6 83.2 34.7 3.5 0.0 
1008.9 1218.7 1400.7 1546.3 1688.5 1813.3 1913.8 1958.9 1979.7 2009.2 2075.0 2182.5 2340.3 2557.0 2763.3 2929.7 
3063.2 3162.0 3241.7 3283.3 3262.5 3198.4 3054.5 2740.7 2295.2 1811.5 1223.9 820.0 729.8 495.8 322.4 211.5 161.2 
126.5 83.2 31.2 3.5 0.0 
1008.9 1190.9 1352.2 1508.2 1652.1 1792.5 1920.8 2009.2 2062.9 2104.5 2158.2 2246.7 2362.8 2508.4 2683.5 2863.8 
3009.4 3136.0 3220.9 3285.0 3330.1 3324.9 3281.6 3184.5 2957.4 2584.7 2118.4 1511.6 1338.3 820.0 502.7 305.1 
211.5 145.6 65.9 24.3 5.2 0.0 
1008.9 1168.4 1308.8 1452.7 1587.9 1733.5 1872.2 1998.8 2094.1 2173.8 2243.2 2312.5 2399.2 2522.3 2648.8 2823.9 
2993.8 3167.2 3305.8 3422.0 3515.6 3617.9 3654.3 3678.6 3692.4 3584.9 3337.0 2603.8 2503.2 2021.3 1182.3 663.9 
348.4 164.7 74.5 31.2 8.7 0.0 
1008.9 1130.3 1241.2 1371.2 1492.6 1626.1 1759.5 1898.2 2021.3 2139.2 2250.1 2348.9 2442.5 2531.0 2628.0 2735.5 2860.3 
3004.2 3167.2 3331.8 3503.5 3680.3 3879.6 3987.1 4085.9 4165.7 3853.6 3567.6 3531.2 3226.1 2628.0 2056.0 
1173.6 421.2 183.8 57.2 12.1 0.0 
1008.9 1081.7 1171.9 1270.7 1373.0 1482.2 1587.9 1702.3 1816.7 1938.1 2064.6 2187.7 2310.8 2452.9 2595.1 2726.8 2874.2 
3030.2 3200.1 3390.8 3595.3 3853.6 4184.7 4394.5 4638.9 4800.2 4642.4 4788.0 4794.9 4666.7 4328.6 3682.0 
2161.7 899.7 234.0 46.8 13.9 0.0 
1008.9 1078.3 1159.7 1248.1 1347.0 1456.2 1553.2 1665.9 1766.5 1882.6 2009.2 2127.0 2255.3 2390.5 2534.4 2673.1 2827.4 
2986.9 3160.2 3361.3 3586.7 3869.2 4209.0 4434.4 4696.1 4866.0 4739.5 4916.3 4928.4 4784.5 4496.8 3836.3 
2111.4 785.3 204.6 39.9 13.9 0.0 
1008.9 1040.1 1083.5 1147.6 1215.2 1286.3 1369.5 1445.8 1529.0 1624.3 1714.5 1804.6 1905.2 2007.4 2128.8 2236.3 2355.9 2485.9 
2636.7 2811.8 3007.7 3290.2 3548.5 3761.8 4039.1 4127.5 4073.8 4203.8 4188.2 3961.1 3586.7 2945.3 1418.0 332.8 
83.2 24.3 13.9 0.0 
1008.9 1019.3 1041.9 1076.5 1123.3 1178.8 1232.5 1293.2 1359.1 1426.7 1496.0 1567.1 1636.5 1716.2 1795.9 1873.9 1953.7 2045.6 
2154.8 2281.3 2444.3 2661.0 2825.7 3002.5 3193.2 3226.1 3165.4 3167.2 3111.7 2851.7 2491.1 1948.5 884.1 247.9 
76.3 26.0 13.9 0.0 
1008.9 993.3 986.4 998.5 1019.3 1045.3 1078.3 1116.4 1154.5 1194.4 1234.3 1268.9 1301.9 1334.8 1364.3 1385.1 1402.4 1419.8 1431.9 
1459.6 1508.2 1548.0 1549.8 1539.4 1520.3 1428.4 1331.4 1173.6 1135.5 920.5 679.5 495.8 253.1 130.0 53.7 24.3 13.9 0.0 
1008.9 943.0 894.5 861.6 847.7 840.8 847.7 854.6 866.8 877.2 880.6 875.4 861.6 844.2 816.5 780.1 733.3 683.0 637.9 
598.1 556.5 521.8 488.9 459.4 428.2 390.0 346.7 312.0 299.9 256.6 206.3 156.0 105.7 71.1 43.3 20.8 10.4 0.0 
1008.9 898.0 813.0 759.3 740.2 748.9 766.2 780.1 792.2 794.0 787.0 769.7 745.4 714.2 684.7 648.3 611.9 577.3 544.3 
507.9 461.1 423.0 393.5 376.2 364.0 360.6 343.2 322.4 319.0 294.7 247.9 195.9 130.0 74.5 46.8 22.5 8.7 0.0 
1008.9 861.6 750.6 705.5 710.7 731.6 752.4 766.2 769.7 762.8 742.0 714.2 684.7 655.3 624.1 598.1 568.6 532.2 494.1 
457.7 431.6 414.3 402.2 390.0 379.6 367.5 348.4 313.8 306.8 286.0 254.8 189.0 150.8 91.9 43.3 19.1 6.9 0.0 
1008.9 826.9 709.0 683.0 703.8 728.1 750.6 759.3 754.1 735.0 709.0 677.8 648.3 622.3 596.3 565.1 542.6 520.1 488.9 
466.3 450.7 433.4 398.7 374.4 357.1 339.8 319.0 294.7 287.8 263.5 204.6 187.2 166.4 135.2 78.0 31.2 5.2 0.0 
1008.9 799.2 683.0 676.1 700.3 729.8 745.4 752.4 742.0 714.2 681.3 646.6 617.1 591.1 566.9 551.3 535.7 518.3 502.7 
468.1 435.1 412.6 390.0 367.5 341.5 315.5 291.2 267.0 260.0 228.8 201.1 171.6 143.9 112.7 83.2 36.4 3.5 0.0 
1008.9 780.1 667.4 674.3 705.5 728.1 748.9 748.9 728.1 696.9 660.5 624.1 596.3 572.1 551.3 535.7 514.9 485.4 459.4 
435.1 410.8 386.6 362.3 338.0 317.2 296.4 273.9 251.4 242.7 220.2 197.6 169.9 138.7 102.3 64.1 24.3 3.5 0.0 
1008.9 766.2 665.7 674.3 707.3 733.3 747.2 742.0 717.7 681.3 639.7 606.7 580.7 558.2 546.1 521.8 481.9 436.9 419.5 
403.9 377.9 358.8 341.5 317.2 299.9 279.1 260.0 234.0 227.1 209.8 185.5 159.5 131.7 107.5 57.2 26.0 1.7 0.0 
1008.9 759.3 663.9 677.8 709.0 736.8 745.4 740.2 712.5 670.9 629.3 594.6 570.3 553.0 542.6 504.5 452.5 416.0 402.2 
383.1 365.8 341.5 320.7 301.6 287.8 272.2 253.1 228.8 225.4 208.0 185.5 157.8 131.7 104.0 60.7 26.0 1.7 0.0 
1008.9 759.3 663.9 677.8 710.7 735.0 745.4 738.5 712.5 665.7 625.8 594.6 568.6 554.7 540.9 502.7 452.5 414.3 403.9 
383.1 364.0 339.8 320.7 298.2 287.8 272.2 251.4 228.8 225.4 209.8 183.8 154.3 130.0 90.1 64.1 22.5 1.7 0.0 
